STUDIO ARM

STUDIO ARM

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· STUDIO ARM Series offers maximum flexibility and wide position selection for professional photographers' shooting sites.
· Five different sizes of articulated arms are offered for a wide range of applications, and various small accessories are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DG9038
GR9038
LC9014
MG9038
NF9014
NF9038
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Arm Length (1)
(mm)
Arm Length (2)
(mm)
Overall Arm Length
(mm)
Weight
(kg)
Arm Max. Load
(kg)
Screw Hole Size

131.16 €

1 5 Days 1101102200.3564(Lower Part, Outer Diameter) UNC 3/8, 16 Threads (Upper Part, Outer Diameter) UNC 1/4, 20 Threads + Nut

210.61 €

1 5 Days 2152154301.046(Lower Part, Outer Diameter) UNC 3/8, 16 Threads (Upper Part, Outer Diameter) UNC 1/4, 20 Threads + Nut

101.02 €

1 5 Days 3838760.132(Lower Part, Outer Diameter) UNC 1/4, 20 Threads (Upper Part, Outer Diameter) UNC 1/4, 20 Threads + Nut

163.07 €

1 5 Days 1331332660.655(Lower Part, Outer Diameter) UNC 3/8, 16 Threads (Upper Part, Outer Diameter) UNC 1/4, 20 Threads + Nut

111.52 €

1 5 Days 56561120.3143(Lower Part, Outer Diameter) UNC 1/4, 20 Threads (Upper Part, Outer Diameter) UNC 1/4, 20 Threads + Nut

111.55 €

1 5 Days 56561120.3143(Lower Part, Outer Diameter) UNC 3/8, 16 Threads (Upper Part, Outer Diameter) UNC 1/4, 20 Threads + Nut

Loading...

  1. 1

Basic information

Product Type Magnetic Stand Parts Parts Classification For Arm Type Arm Material Aluminum

Tech Support