Griffin Ultra Strong Arm

Griffin Ultra Strong Arm

Click on this image to zoom in.

Click on this image to zoom in.

  • GR2000
  • MG2000
[Features]
· Griffin is composed of two arms of the same length; therefore its load capacity is higher compared to other similar products.
· Griffin can be mounted on a light stand or any type of equipment where clamping is possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MG2000

Part Number
MG2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

178.34 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Magnetic Stand Parts Parts Classification For Arm Type Overall Arm Length(mm) 266
Weight(kg) 0.65 Arm Max. Load(kg) 5 Screw Hole Size (Lower Part) UNC 3/8 Internal Diameter Screw 5/8 Pin Mount, (Upper Part) UNC 1/4 Internal Diameter Screw 5/8 Pin Mount
Arm Material Aluminum

Tech Support