WEICON Easy-Mix PU 240 (Part Numbers)

WEICON Easy-Mix PU 240
High strength, extremely fast-curing, highly viscous, very short pot life of 240 seconds
WEICON Easy-Mix PU-240 structural adhesive is high-strength, extremely fastcuring, highly viscous, and can be sanded and painted over after approx. 30 minutes. It is weather resistant, resistant to chemicals and temperature resistant from -55°C to +125°C (-67 to +257°F) and has a very short pot life of around 240 seconds.
PU-240 can be used to bind numerous materials such as composite materials, plastics, polyurethane, epoxides, polyester, metals, wood and ceramics to themselves and among each other with high tensile, shear and peel strength.
WEICON PU-240 can be used in plastic technology, machine construction, model and mould making, metal construction, ship and boat building, carriage and vehicle construction, trade show and exhibition construction and in many other applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10031974

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

 

Part Number
10031974
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

22.60 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Easy-Mix PU 240, part number 10031974.
You can find the detail information about specifications and dimensions on part number 10031974.

Tech Support