WEICON Black-Seal (Part Numbers)

WEICON Black-Seal

Click on this image to zoom in.

Click on this image to zoom in.

  • 13051085
  • 13051310
Extremely resistant against oil and grease
WEICON Black-Seal adhesive and sealant is black, high-temperature resistant (+280°C/+536°F), free of solvents, strong, oilresistant,
grease-resistant, pressure-resistant, resistant to ageing and extremely elastic (breaking elongation of approx. 500%).
Black-Seal is suitable for bonding and sealing in applications where particularly high oil and grease resistance is required.
WEICON Black-Seal can be used on gearbox, valve and casing covers, oil sumps, water pumps, gears and axles, flanges, tanks and containers, and in many other areas.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10022221
10022222
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

23.40 €

1 3 Days 10

12.68 €

1 3 Days 10

Loading...

  1. 1

Tech Support