WEICON Flex 310 M Liquid (Part Numbers)

WEICON Flex 310 M Liquid
Liquid, self-levelling
Flex 310 M Liquid is a self-levelling,1-component casting and coating mass based on polyoxypropylene.
Flex 310 M Liquid is permanently elastic and can be painted over after curing. The flexible adhesive and sealing substance cures odourless; is weather and UV-resistant, has excellent anti-aging properties and is free of silicone.
Flex 310 M Liquid can be used in diverse applications for adhesion and sealing of very different materials such as metals, many plastics, ceramics, wood, glass or stone and for insulation and impregnation.
The flexible adhesive and sealing substance can also be used in other industrial areas, such as in tank and apparatus construction, in car bodywork, container and vehicle construction, in pipeline and fittings construction, in the energy and electrical industries, in sound insulation and insulation technology and in plastics technology.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13333310

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

 

Part Number
13333310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

19.91 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Flex 310 M Liquid, part number 13333310.
You can find the detail information about specifications and dimensions on part number 13333310.

Tech Support