Milling Vise (Part Numbers)

Milling Vise

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]· Attach to a milling machine and use for rough machining. Can be rotated 360° if attached to a rotating table (sold separately).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GSEK4H
GSEK5H
GSEK6H
GSEK8H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension A
(mm)
Dimension B
(mm)
Dimension D
(mm)
Dimension F
(mm)
Clamping strength
(kN)
Dimension E
(mm)
Dimension I
(mm)
Mass
(kg)

342.41 €

1 Available 11 Days 296851003815.065149.0

460.47 €

1 Available 11 Days 3581001303918.0851410.2

542.39 €

1 Available 11 Days 4201001503922.01051617.6

1,166.42 €

1 Available 11 Days 5701452005925.01501639.0

Loading...

  1. 1

Basic information

Material Cast iron

Tech Support