7221-Retractor (Part Numbers)

7221-Retractor
[Specifications]
・Product Type: Cable Pulley

[Features]
・Housing: Impact and abrasion resistant plastic,red-orange
・Rope drum: Abrasion-resistant plastic
・Rope: high-strength steel rope with elastic rope pull-out limit and light carabiner hook for hanging the load
・Spring: high-strength special drive spring, easy load adjustment
・Longer rope available on request, version with spiral hose available (see Air spring cables)
・Safety: tested safety (GS mark), fully assembled unit, dimensionally stable housing, screw carabiner hook in rotatable and swivelling, version as insulated suspension, spring break protection and safety chain as standard, rope drum lockable, press clamp to secure the rope end
・Rope extension: 3,0mtr
・Cable retraction limit: infinitely adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7221080001
7221080002
7221080003
7221080004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

235.14 €

1 9 Days 2 - 5

249.30 €

1 9 Days 4 - 8

263.29 €

1 9 Days 7 - 10

275.74 €

1 9 Days 10 - 14

Loading...

  1. 1

Basic information

Product Type Cable Pulley Cable travel(mm) 3000 Ratchet lock not available
Spring protection no AIR spiral hose no Double cable no

Tech Support