7235-Balancer (Part Numbers)

7235-Balancer
[Specifications]
・Product Type: Tool balancer

[Features]
・High strength aluminium sand casting
・Suspension rotatable and swivelling screw carabiner hook
・Standard with safety chain and spring break protection
・Rope drum and special spring form a closed unit
・Stepless load adjustment via adjusting screw
・Steel rope with elastic rope retraction limit
・Screw carabiner hook for attaching the load
・Integrated rope drum locking device
・Very easy rope change
・GS certified for tested safety
・Without automatic locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7235000001
7235000002
7235000003
7235000004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

566.40 €

1 9 Days 15 - 25

640.83 €

1 9 Days 25 - 35

663.11 €

1 9 Days 35 - 45

681.76 €

1 9 Days 45 - 55

Loading...

  1. 1

Basic information

Product Type Tool balancer Cable travel(mm) 2000 Ratchet lock not available
Spring protection no AIR spiral hose no Double cable no

Tech Support