EK-L Series Precision Bench Scales (Part Numbers)

EK-L Series Precision Bench Scales
Ideal for use where large capacity and high resolution are simultaneously required
Especially useful when the gross weight exceeds 15 kg, yet 0.1 g readability is necessary to measure the net weight (EK-30KL with Smart Range)
Large (300 × 210 mm) Weighing Pan for efficient measurements of bulky objects or quantities
Hygienic and scratch-resistant stainless steel (SUS430) Weighing Pan cover
Easy-to-read LCD display with clear, white backlight (22 mm character height)
RS-232C interface as standard
GLP/GMP/GCP/ISO compliant output
Multiple Weighing units: g, kg, oz, lb, ozt (tael can be added upon request)
Counting mode with Automatic Counting Accuracy Improvement (ACAI) function
Percent mode function
Comparator function
Display hold function
Operation with either AC adapter or optional rechargeable battery
Auto power OFF function
Battery life indicator
Security ring for wire-locking the scale to prevent theft

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EK-15KL
EK-30KL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

536.00 €

1 5 Days 10

551.00 €

1 5 Days 10

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360