6330B ISO Hexagon nut (Part Numbers - CAD Download)

6330B ISO Hexagon nut
  • Volume Discount
Hexagon nut 1.5 d high, tempered, strength class 10. Can be used for conical sockets DIN 6319D or G. With the flat end, can be used for washers DIN 6340. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82321
82339
82347
82354
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSE M R S Packaging Unit Size Weight
(g)

2.39 €

1 Available 5 Days 1023,4021202150(M14)34

7.10 €

1 Available 5 Days 1037,7033303410(M22)185

1.10 €

1 Available 5 Days 1020,0318171850M1220

0.97 €

1 Available 5 Days 1017,8015151650M1014

Loading...

  1. 1

Tech Support