6470 Trolley for clamping equipment (Part Numbers)

6470 Trolley for clamping equipment

Product Details:

Manufacturer part number: 74252

Brand: AMF

Price: 4,216.60

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

74252

Part Number
74252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

4,216.60 €

1 5 Days 10

Loading...

  1. 1

Basic information

Depth(mm) 80 Height(mm) 126 Load(kg/unit) 400
Width(mm) 123 Weight(g) 100

Tech Support