6496 Flat clamp (Part Numbers - CAD Download)

6496 Flat clamp
Flat clamp Complete with mounting.
Steel, tempered and burnished. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
374157
374165
374173
374181
374199
374207
374215
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSF1
(kN)
F2
(kN)
G H Size Slot Weight
(g)

143.66 €

1 5 Days 10157,5M1225 max.M12x1414579

149.42 €

1 5 Days 10157,5M1225 max.M12x1616600

180.00 €

1 5 Days 102010,0M1630 max.M16x18181011

205.96 €

1 5 Days 102010,0M1630 max.M16x20201055

241.73 €

1 5 Days 103015,0M2036 max.M20x22221670

285.58 €

1 5 Days 103015,0M2036 max.M20x24241705

319.61 €

1 5 Days 103015,0M2036 max.M20x28281807

Loading...

  1. 1

Tech Support