• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Clamping pads, with male thread, Steel (Part Numbers - CAD Download)

Clamping pads, with male thread, Steel
  • Volume Discount
Clamping pads GN 709.1 are used as mobile supports or as spring plungers for clamping workpieces. They can also be used as a back stop.
The ball is limited to an angular movement of 9° only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

709.1-13-M6-BR

Part Number
709.1-13-M6-BR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Thread d1 Thread d2 d3 d4 l1 l2 l3 Type sw Static load
(kN)
Diameter d1 Weight
(kg)

55.08 €

1 Available 5 Days 13-M 67.21013-8BR, Smooth contact face, with automatic return1110-0.012

Loading...

  1. 1

This page is Clamping pads, with male thread, Steel, part number 709.1-13-M6-BR.
You can find the detail information about specifications and dimensions on part number 709.1-13-M6-BR.

Variation of this product

Part Number
709.1-13-M6-B
709.1-13-M6-R
709.1-13-M6-RH
709.1-13-M6-RR
709.1-13-M6-RRH
709.1-13-M8-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter d1 Thread d1 Thread d2 d3 d4 l1 l2 l3 Type sw Static load
(kN)
Diameter d1 Weight
(kg)

41.58 €

1 Available 5 Days -M 6------B- Smooth contact face--130.012

53.40 €

1 Available 5 Days -M 6------R- Serrated contact face--130.012

77.04 €

1 Available 5 Days 13-M 68.310-138RH, Serrated contact face, with hard metal ball1110-0.014

69.34 €

1 Available 5 Days 13-M 67.210-138RR, Serrated contact face, with automatic return1110-0.012

97.14 €

1 Available 5 Days 13-M 68.310-138RRH, Serrated contact face, with automatic return, with hard metal ball1110-0.014

41.58 €

1 Available 5 Days -M 8------B- Smooth contact face--130.012

Tech Support