Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
709.1-20-M12-RR
Part Number
|
---|
709.1-20-M12-RR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter d1 | Thread d1 | Thread d2 | d3 | d4 | l1 | l2 | l3 | Type | sw | Static load (kN) | Diameter d1 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.50 € | 1 | Available | 5 Days | 20 | - | M 12 | 10.5 | 16 | - | 18 | 12 | RR, Serrated contact face, with automatic return | 17 | 25 | - | 0.042 |
Loading...
This page is Clamping pads, with male thread, Steel, part number 709.1-20-M12-RR.
You can find the detail information about specifications and dimensions on part number 709.1-20-M12-RR.
Configure
Basic Attributes
Thread d1
l1
Diameter d1
Type
Outside diameter d1
Thread d2
d3
d4
l2
l3
Type
sw
Static load(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
709.1-13-M6-RH |
709.1-13-M6-RR |
709.1-13-M6-RRH |
709.1-20-M12-RRH |
709.1-20-M8-B |
709.1-20-M8-BR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter d1 | Thread d1 | Thread d2 | d3 | d4 | l1 | l2 | l3 | Type | sw | Static load (kN) | Diameter d1 | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.04 € | 1 | Available | 5 Days | 13 | - | M 6 | 8.3 | 10 | - | 13 | 8 | RH, Serrated contact face, with hard metal ball | 11 | 10 | - | 0.014 | |
69.34 € | 1 | Available | 5 Days | 13 | - | M 6 | 7.2 | 10 | - | 13 | 8 | RR, Serrated contact face, with automatic return | 11 | 10 | - | 0.012 | |
97.14 € | 1 | Available | 5 Days | 13 | - | M 6 | 8.3 | 10 | - | 13 | 8 | RRH, Serrated contact face, with automatic return, with hard metal ball | 11 | 10 | - | 0.014 | |
130.54 € | 1 | Available | 5 Days | 20 | - | M 12 | 10.5 | 16 | - | 18 | 12 | RRH, Serrated contact face, with automatic return, with hard metal ball | 17 | 25 | - | 0.053 | |
59.16 € | 1 | Available | 5 Days | - | M 8 | - | - | - | - | - | - | B- Smooth contact face | - | - | 20 | 0.038 | |
78.26 € | 1 | Available | 5 Days | 20 | - | M 8 | 10.5 | 16 | 18 | - | 10 | BR, Smooth contact face, with automatic return | 17 | 25 | - | 0.037 |