SIMPLEX sledge hammer, with cast steel housing and Hickory handle, Composite rubber (Part Numbers)

SIMPLEX sledge hammer, with cast steel housing and Hickory handle, Composite rubber
Application Areas
Gardening and landscaping, curbstone setting, masonry and stairs setting, fence construction, scaffold construction, tent construction, prefabricated house construction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3002.100

Part Number
3002.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

183.03 €

1 3 Days

Loading...

  1. 1

Basic information

Ø(mm) 100 Head Length(mm) 175 Total Length(mm) 800
Housing cast steel Insert 1 low-wear Insert 2 low-wear
GS yes Conflict Minerals free yes REACH compliant yes
Handle Hickory Weight(g) 5500

This page is SIMPLEX sledge hammer, with cast steel housing and Hickory handle, Composite rubber, part number 3002.100.
You can find the detail information about specifications and dimensions on part number 3002.100.

Tech Support