Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CBTZ-00/01 |
CBTZ-00/02 |
CBTZ-00/04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Width (mm) | Model | Weight (g) | Type of accessory | Size indication | Capacity (mAh) | Diameter (mm) | IEC indication | Other indications | Length (mm) | Suited for EX-applications | Height including pole (mm) | Number of cells | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.24 € | 20 | 3 Days | 3 | 24 | Lithium | 4.6 | - | Button cell | 290 | 24 | CR 2430 | None | 24 | false | 3 | 1 | |||
7.46 € | 1 | 3 Days | 3 | 24 | Lithium | 10 | - | Button cell | 1000 | 24 | CR 2477N | None | 24 | false | 7.7 | 1 | |||
3.86 € | 1 | 3 Days | - | - | - | - | Other | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Nominal voltage(V)
Width(mm)
Model
Weight(g)
Type of accessory
Size indication
Capacity(mAh)
Diameter(mm)
IEC indication
Other indications
Length(mm)
Suited for EX-applications
Height including pole(mm)
Number of cells
Type
Filter by standard shipping days
Optional Attributes