Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP031
Width(mm) | 18 | Height(mm) | 40 | AC reading range(A) | 20 mA - 30 |
---|---|---|---|---|---|
Basic accuracy(%) | 1 | Calibrated to | Manufacturer's standards (no certificate) | DC reading range(A) | 20 mA - 30 |
Opening range of current clamps(mm) | 5 | Power supply (details) | ProBus Interface | Product size (length)(mm) | 175 |
Product type | Clamp meter adapter | Reading category | CAT I 300 V | Weight(g) | 240 |
This page is Clip-on ammeter adapter 100 MHz, part number CP031.
You can find the detail information about specifications and dimensions on part number CP031.