Probe (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PP016

Part Number
PP016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

488.95 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Bandwidth(MHz) 10|300 Cable length(m) 1.20 Calibrated to Manufacturer's standards (no certificate)
Divider voltage ratio 1:1|10:1 Input capacity(pF) 46/12 Input resistance(Ω) 1/10 M
Nominal voltage(V) 600 Product size (Ø)(mm) 5 Product type Probe
Reading category CAT I Type Passive

This page is Probe, part number PP016.
You can find the detail information about specifications and dimensions on part number PP016.

Tech Support