Fitting Measuring Device (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CUB5B000
CUB5VR00
PAXLA000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)
Height
(mm)
Assembly dimensions
(mm)
Connections Current consumption
(A)
Digit height
(mm)
Display (details) Display range Interfaces No. of digits Power supply (details)
(V DC)
Product size (length)
(mm)
Reading category Reading range(s)
(Hz)
Reading range(s)
(mA)
Reading range(s)
(V DC)
Tolerance
(%)
Type (manufacturer type) Weight
(g)

245.95 €

1 Available 3 Days 75-39DIN 68 mm x 33--12LCD Red/Green-none999999 - 2844-0.01 Hz - 20 k---CUB5B000100

262.35 €

1 Available 16 Days 75-39DIN 68 mm x 33--12LCD-none999999 - 2844---0 - 10 µV/200-CUB5V100

359.64 €

1 Available 24 Days 9610450DIN 92 mm x 45Screw terminals15 V14LED±99999optional550 - 250 V (V/AC) / 21 - 6-CAT III-0 - 200 V (V/DC) / 0 - 200-0.03PAXLA000-

Loading...

  1. 1

Basic information

IP rating IP65 (on front)

Tech Support