Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2457508
Part Number
|
---|
2457508 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | A AC reading range (min.) (A) | Amperage reading range AC (max.) (A) | Basic accuracy (%) | Clamp meter features | Connector / Output type B | Max. frequency (Hz) | Max. frequency (kHz) | Opening range of current clamps (mm) | Product size (length) (mm) | Reading category | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,384.44 € | 1 | Available | 12 Days | 43 | 116 | 0.01 | 6 | - | - | BNC plug | - | - | 15 | 23 | CAT III 600 V | 200 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Current reading | AC | Product type | Clamp meter adapter |
---|
This page is Clamp meter adapter A / AC, part number 2457508.
You can find the detail information about specifications and dimensions on part number 2457508.
Configure
Basic Attributes
Basic accuracy(%)
Clamp meter features
Max. frequency(Hz)
Max. frequency(kHz)
Type
Width(mm)
Height(mm)
A AC reading range (min.)(A)
Amperage reading range AC (max.)(A)
Connector / Output type B
Opening range of current clamps(mm)
Product size (length)(mm)
Reading category
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3676405 |
3676410 |
4531733 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | A AC reading range (min.) (A) | Amperage reading range AC (max.) (A) | Basic accuracy (%) | Clamp meter features | Connector / Output type B | Max. frequency (Hz) | Max. frequency (kHz) | Opening range of current clamps (mm) | Product size (length) (mm) | Reading category | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
256.27 € | 1 | Available | 3 Days | - | - | 0.1 | 2500 | 0.5 | Flexible | manufacturer-specific | 500 | - | 457 | - | CAT III 1000 V|CAT IV 600 V | - | |
256.27 € | 1 | Available | 3 Days | - | - | 0.1 | 2500 | 0.5 | Flexible | manufacturer-specific | 500 | - | 254 | - | CAT III 1000 V|CAT IV 600 V | - | |
2,330.67 € | 1 | 33 Days | - | - | 0.5 | 6000 | ± 1.0 | Flexible | BNC plug | - | 10 | 610 | - | CAT III 1000 V|CAT IV 600 V | - |