Safety test probe set 4 mm jack connector CAT III (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4617784

Part Number
4617784
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

70.95 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black|Red Connection (components) 4 mm jack connector Jack diameter(mm) 4
Nominal voltage(V) 1000 Product type Safety test probe set Reading category CAT III 1000 V|CAT IV 600 V
Temperature range(°C) 20 to +55 Tip diameter(mm) 1 Tip length(mm) 8.4

This page is Safety test probe set 4 mm jack connector CAT III, part number 4617784.
You can find the detail information about specifications and dimensions on part number 4617784.

Tech Support