The CableIQ Coax Adapter Set (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CIQ-COAX

Part Number
CIQ-COAX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Height(mm) 28 Calibrated to Manufacturer's standards (no certificate) Compatible with (diagostics accessories) Fluke Networks
Product size (width)(cm) 12 Product size (length)(cm) 18 Weight(g) 700.0

This page is The CableIQ Coax Adapter Set, part number CIQ-COAX.
You can find the detail information about specifications and dimensions on part number CIQ-COAX.

Tech Support