Carbide metal Multi-purpose drill bit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
17200400100
17200500100
17200600100
17200700100
17200800100
17201000100
27200400100
27200550100
27200600100
27200800100
50900500100
51900600100
51900800100
52900800100
52901000100
72900500100
72900550100
72900600100
72900700100
72900800100
72901200100
72901400100
73000800100
73001000100
73001200100
73001400100
73001600100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank diameter
(mm)
Drill hole diameter
(mm)
Tool holder (drill) Total length
(mm)
Working length
(mm)

8.45 €

1 Available 3 Days 44Cylinder shank7539

9.00 €

1 Available 3 Days 55Cylinder shank8539

9.00 €

1 Available 3 Days 66Cylinder shank10054

9.52 €

1 Available 3 Days 77Cylinder shank10054

10.05 €

1 Available 3 Days 88Cylinder shank12080

12.73 €

1 Available 6 Days 1010Cylinder shank12080

10.05 €

1 Available 3 Days -41/4" (6.3 mm)10039

10.05 €

1 Available 3 Days -5.51/4" (6.3 mm)10039

10.61 €

1 Available 3 Days -61/4" (6.3 mm)10054

12.73 €

1 Available 3 Days -81/4" (6.3 mm)12080

9.52 €

1 Available 3 Days -5SDS-Plus11050

10.05 €

1 Available 6 Days -6SDS-Plus160100

12.73 €

1 Available 3 Days -8SDS-Plus160100

14.89 €

1 Available 3 Days -8SDS-Plus210150

15.96 €

1 Available 3 Days -10SDS-Plus210150

9.52 €

1 Available 3 Days 55Cylinder shank15085

10.61 €

1 Available 3 Days -5.5Cylinder shank15085

10.61 €

1 Available 13 Days 66Cylinder shank200135

12.73 €

1 Available 3 Days 77Cylinder shank200135

12.73 €

1 Available 13 Days 88Cylinder shank200135

17.01 €

1 Available 3 Days 1012Cylinder shank220150

18.09 €

1 Available 3 Days 1014Cylinder shank220150

21.40 €

1 Available 3 Days 88Cylinder shank400300

23.55 €

1 Available 3 Days 1010Cylinder shank400300

24.60 €

1 Available 3 Days 1012Cylinder shank400300

29.05 €

1 Available 3 Days 1014Cylinder shank400300

32.29 €

1 Available 3 Days 1016Cylinder shank400300

Loading...

  1. 1

Basic information

Material (drill bit) Carbide metal Material suitability Wood|Metal|Plastic|Brick|Tiles Product type Multi-purpose drill bit

Tech Support