Industrial Tape Tesa (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55740-00001-00
55741
55742
55743
55750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Carrier material Holding force
(kg)
Type (manufacturer type)

9.00 €

1 Available 3 Days 191.5WhiteNatural rubberSuitable for indoor usePolyethylene foam-55740-00001-00

17.56 €

1 Available 3 Days 195OrangeNatural rubberSuitable for indoor usePolyethylene foam-55741

25.68 €

1 Available 3 Days 385OrangeNatural rubberSuitable for indoor usePolyethylene foamper 10 cm 4.255742

9.84 €

1 Available 3 Days 191.5TransparentNatural rubberUV-resistantPaper-55743

9.84 €

1 Available 3 Days 191.5Black-Weatherproof|UV-resistant|Waterproof|Suitable for outdoor use--55750

Loading...

  1. 1

Basic information

Product type Industrial tape Series (adhesive tape) tesa® POWERBOND

Tech Support