Tesa Ultra Strong Pads (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55790-01

Part Number
55790-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 20 Adhesive tape features Suitable for indoor/outdoor use|Extra strong|Double-sided tape Product size (length)(mm) 60
Product type Double sided adhesive pads Series (adhesive tape) tesa® POWERBOND Type (manufacturer type) 55790-01

This page is Tesa Ultra Strong Pads, part number 55790-01.
You can find the detail information about specifications and dimensions on part number 55790-01.

Tech Support