Tesamoll Thermo (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05432-00

Part Number
05432-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.44 €

1 3 Days

Loading...

  1. 1

Basic information

Color Transparency Length(m) 4 Product size (width)(m) 1.5
Product type Insulation sheet Series (adhesive tape) tesamoll® thermo Cover Type (manufacturer type) 05432-00

This page is Tesamoll Thermo, part number 05432-00.
You can find the detail information about specifications and dimensions on part number 05432-00.

Tech Support