Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05338-00000-01 |
55733 |
55734 |
56170-00004-01 |
56172-3 |
57910 |
57911 |
57912 |
64621-00-04 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Adhesive tape features | Carrier material | Material (details) | Product type | Series (adhesive tape) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.24 € | 1 | Available | 3 Days | Transparency | 15 | 10 | - | - | - | Double sided adhesive tape | - | 05338-00000-01 | ||
14.36 € | 1 | Available | 3 Days | - | 19 | 5 | Extra strong|Damp-proof | - | - | Industrial tape | tesa® POWERBOND | 55733 | ||
22.47 € | 1 | Available | 3 Days | - | 38 | 5 | Extra strong|Damp-proof | - | - | Industrial tape | tesa® POWERBOND | 55734 | ||
4.39 € | 1 | Available | 3 Days | White Type | 50 | 5 | - | - | - | Double sided adhesive tape | - | 56170-00004-01 | ||
9.84 € | 1 | Available | 3 Days | White Type | 50 | 25 | - | - | - | Double sided adhesive tape | - | 56172-3 | ||
2.40 € | 1 | Available | 3 Days | Transparency | 12 | 7.5 | Easily dispensed | Polypropylene (PP) | PP-Folie | Double sided adhesive tape | tesafilm® | 57910 | ||
3.55 € | 2 Pieces Per Package | 1 pack | Available | 3 Days | Transparency | 12 | 7.5 | Easily dispensed | Polypropylene (PP) | - | Double sided adhesive tape | tesafilm® | 57911 | |
3.03 € | 1 | Available | 3 Days | Transparency | 12 | 7.5 | Easily dispensed | Polypropylene (PP) | - | Double sided adhesive tape | tesafilm® | 57912 | ||
3.44 € | 1 | Available | 3 Days | Transparency | 12 | 10 | - | Polypropylene (PP) | - | Double sided adhesive tape | tesa® | 64621 |
Loading...