Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04024-00202-04 |
51124-07-01 |
51124-08-01 |
57174-00000-01 |
57175-00000-01 |
57177-00000-00 |
57807-00000-00 |
57831-00-01 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Width (mm) | Adhesive type | Adhesive tape features | Carrier material | Series (adhesive tape) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.71 € | 1 | Available | 3 Days | Transparency | 38 | Acrylic | Low-noise | PP | tesapack® 4024 | 04024-00202-04 | ||
18.72 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | Transparency | 50 | - | Extra strong | - | tesapack® Ultra Strong | 51124-07-01 | |
18.72 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | Brown-based | 50 | - | Extra strong | - | tesapack® Ultra Strong | 51124-08-01 | |
5.68 € | 1 | Available | 3 Days | Transparency | 38 | - | High tensile strength|UV-resistant | PVC | tesapack® Ultra Strong | 57174-00000-01 | ||
6.21 € | 1 | Available | 3 Days | Brown-based | 38 | - | High tensile strength|UV-resistant | PVC | tesapack® Ultra Strong | 57175-00000-01 | ||
6.77 € | 1 | Available | 3 Days | Brown-based | 50 | - | High tensile strength|UV-resistant | PVC | tesapack® Ultra Strong | 57177-00000-00 | ||
6.87 € | 1 | Available | 3 Days | Transparency | 50 | - | High tensile strength|Extra strong|UV-resistant | - | tesapack® | 57807 | ||
19.27 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | Transparency | 50 | - | Extra strong | - | tesapack® | 57831-00-01 |
Loading...
Length(m) | 66 | Product type | Packaging tape |
---|