Metal Twist Drill Bit【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05942
05943
05944
05945
05946
05948
05949
05951
05953
05955
05956
05958
05959
05962
05963
32003
32004
32503
32508
32532
32544
32556
50876
50881
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Drill hole diameter
(mm)
Material properties Material suitability Product size (length)
(mm)
Product size (Ø)
(mm)
Product type Shank diameter
(mm)
Standards Tensile strength (max.)
(N/mm²)
Tool holder (drill) Total length
(mm)
Type (misc.) Working length
(mm)

5.79 €

1 Available 3 Days DIN 31261.5-Metal|Plastic|Non-ferrous metal321.5Metal twist drill bit-DIN 3126-1/4" (6.3 mm)32Bit10

5.79 €

1 Available 3 Days DIN 31262-Metal|Plastic|Non-ferrous metal342.0Metal twist drill bit-DIN 3126-1/4" (6.3 mm)34Bit12

5.27 €

1 Available 3 Days DIN 31262.5-Metal|Plastic|Non-ferrous metal362.5Metal twist drill bit-DIN 3126-1/4" (6.3 mm)36Bit14

5.79 €

1 Available 3 Days DIN 31263-Metal|Plastic|Non-ferrous metal383.0Metal twist drill bit-DIN 3126-1/4" (6.3 mm)38Bit16

5.79 €

1 Available 3 Days DIN 31263.3-Metal|Plastic|Non-ferrous metal403.3Metal twist drill bit-DIN 3126-1/4" (6.3 mm)40Bit18

5.79 €

1 Available 3 Days DIN 31264-Metal|Plastic|Non-ferrous metal444.0Metal twist drill bit-DIN 3126-1/4" (6.3 mm)44Bit20

5.27 €

1 Available 3 Days DIN 31264.2-Metal|Plastic|Non-ferrous metal454.2Metal twist drill bit-DIN 3126-1/4" (6.3 mm)45Bit20

5.27 €

1 Available 3 Days DIN 31265-Metal|Plastic|Non-ferrous metal505.0Metal twist drill bit-DIN 3126-1/4" (6.3 mm)50Bit26

5.79 €

1 Available 3 Days DIN 31266-Metal|Plastic|Non-ferrous metal506.0Metal twist drill bit-DIN 3126-1/4" (6.3 mm)50Bit26

6.32 €

1 Available 3 Days DIN 31266.8-Metal|Plastic|Non-ferrous metal506.8Metal twist drill bit-DIN 3126-1/4" (6.3 mm)50Bit30

5.79 €

1 Available 3 Days DIN 31267-Metal|Plastic|Non-ferrous metal507.0Metal twist drill bit-DIN 3126-1/4" (6.3 mm)50Bit30

6.87 €

1 Available 3 Days DIN 31268-Metal|Plastic|Non-ferrous metal518.0Metal twist drill bit-DIN 3126-1/4" (6.3 mm)51Bit32

6.32 €

1 Available 3 Days DIN 31268.5-Metal|Plastic|Non-ferrous metal538.5Metal twist drill bit-DIN 3126-1/4" (6.3 mm)53Bit33

7.40 €

1 Available 3 Days DIN 312610-Metal|Plastic|Non-ferrous metal5410.0Metal twist drill bit-DIN 3126-1/4" (6.3 mm)54Bit38

8.45 €

1 Available 3 Days DIN 312610.2-Metal|Plastic|Non-ferrous metal5410.2Metal twist drill bit-DIN 3126-1/4" (6.3 mm)54Bit38

19.27 €

1 Available 3 Days DIN 338-cutMetal|Plastic|Non-ferrous metal--Metal twist drill bit set--900Cylinder shank---

34.44 €

1 Available 3 Days DIN 338-cutMetal|Plastic|Non-ferrous metal--Metal twist drill bit set--900Cylinder shank---

14.89 €

10 Pieces Per Package

1 pack Available 3 Days DIN 3380.5cut|TiNMetal|Plastic|Non-ferrous metal|Perspex--Metal twist drill bit0.5-900Cylinder shank22-6

10.05 €

10 Pieces Per Package

1 pack Available 3 Days DIN 3381cut|TiNMetal|Plastic|Non-ferrous metal|Perspex--Metal twist drill bit1-900Cylinder shank34-12

11.68 €

10 Pieces Per Package

1 pack Available 3 Days DIN 3383cut|TiNMetal|Plastic|Non-ferrous metal|Perspex--Metal twist drill bit3-900Cylinder shank61-33

13.83 €

10 Pieces Per Package

1 pack Available 3 Days DIN 3384cut|TiNMetal|Plastic|Non-ferrous metal|Perspex--Metal twist drill bit4-900Cylinder shank75-43

18.09 €

10 Pieces Per Package

1 pack Available 3 Days DIN 3385cut|TiNMetal|Plastic|Non-ferrous metal|Perspex--Metal twist drill bit5-900Cylinder shank86-52

9.00 €

1 Available 3 Days DIN 31263.5----Metal twist drill bit---1/4" (6.3 mm)40-18

9.00 €

1 Available 3 Days DIN 31265.5----Metal twist drill bit---1/4" (6.3 mm)50-26

Loading...

  1. 1

Basic information

Material (drill bit) HSS

Tech Support