Punch hammer (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8679690

Part Number
8679690
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

131.09 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 600 Product size (Ø)(mm) 15 Product type Drift
Weight(g) 1480

This page is Punch hammer, part number 8679690.
You can find the detail information about specifications and dimensions on part number 8679690.

Tech Support