VDE wire cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15-501 VDE
15-506 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Product size (length)
(mm)
Weight
(g)
Wire hardness diameter (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

44.44 €

1 Available 3 Days 15-501 VDE2103602060

200.56 €

1 9 Days 15-506 VDE25080032240

Loading...

  1. 1

Basic information

DIN standard DIN EN 60900 Material Special steel Product type VDE wire cutter
Suitable for (cable stripping) Single/multi-core aluminium and copper cables

Tech Support