Masking Tape Scotch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FT-5101-0014-0

Part Number
FT-5101-0014-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Blue Type Length(m) 50 Color Details Blue
Adhesive tape features Suitable for indoor/outdoor use Product size (width)(mm) 25 Product type Masking tape
Series (adhesive tape) Scotch® 290 Type (manufacturer type) 2090

This page is Masking Tape Scotch , part number FT-5101-0014-0.
You can find the detail information about specifications and dimensions on part number FT-5101-0014-0.

Tech Support