Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
13057A50 |
13058A50 |
743891 |
957S10 |
957S72 |
98310S |
98323ES |
98372S |
9832155 |
983326 |
DR-1230-4070-8 |
DR-1230-4300-9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Length (m) | Color Details | Adhesive type | Adhesive tape features | Compatible with (details) | Product size (width) (mm) | Series (adhesive tape) | Type certificate | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230.12 € | 1 | Available | 10 Days | Multicolor | 25 | White (reflecting)|Red (reflecting) | - | User package|Pointing left|Pointing right|Flexible|Microprismatic | - | 50 | 13057 | - | 13057 | - | |
230.12 € | 1 | Available | 3 Days | Multicolor | 25 | Yellow (reflective)|Black | - | User package|Pointing left|Pointing right|Flexible|Microprismatic | - | 50 | 13058 | - | 13058 | - | |
169.85 € | 1 | Available | 3 Days | White Type | 50 | White (reflecting) | - | Suitable for solid stuctures|Microprismatic|Flexible | - | 50.8 | 943 | - | 943-10 | Application area: buses. caravans/mobile homes. fire-brigade and rescue services. tank-vehicles. trailers and trailers. Trucks | |
169.85 € | 1 | Available | 3 Days | White Type | 50 | White (reflecting) | High Tack (pressure-sensitive) | Suitable for soft structures|Microprismatic|+ metal film|Flexible | - | 51 | 957S | UN-ECE104 Klasse C | 957 S-10 | Buses. caravans/mobile homes. fire-brigade and rescue services. tank-vehicles. trailers and trailers. Trucks | |
169.85 € | 1 | Available | 3 Days | Red Type | 50 | Red (reflecting) | High Tack (pressure-sensitive) | Suitable for soft structures|Microprismatic|+ metal film|Flexible | - | 51 | 957S | UN-ECE104 Klasse C | 957 S-72 | Buses. caravans/mobile homes. fire-brigade and rescue services. tank-vehicles. trailers and trailers. Trucks | |
169.85 € | 1 | Available | 3 Days | White Type | 50 | White (reflecting) | - | For tankers|For complex vehicle bodies|Microprismatic | - | 55 | Diamond Grade™ 983 | ECE 104 Klasse C | Diamond Grade™ 983-10 S | - | |
169.85 € | 1 | Available | 3 Days | Multicolor | 45.7 | Yellow/green (fluorescent)|Select yellow | High Tack (pressure-sensitive) | For emergency services|Suitable for solid stuctures|Microprismatic|Flexible | Pasting on car paint | 55 | Diamond Grade™ 983 | - | Diamond Grade™ 983-23 | Application area: fire-brigade and rescue services | |
169.85 € | 1 | Available | 3 Days | Red Type | 50 | Red (reflecting) | - | For tankers|For complex vehicle bodies|Microprismatic | - | 55 | Diamond Grade™ 983 | ECE 104 Klasse C | Diamond Grade™ 983-72 | - | |
169.85 € | 1 | Available | 3 Days | Yellows | 45.7 | Brilliant yellow (fluorescent/reflective) | High Tack (pressure-sensitive) | Suitable for solid stuctures|Microprismatic|Flexible | Pasting on car paint | 55 | Diamond Grade™ 983 | - | Diamond Grade™ 983-21 | for vehicles with fixed structures | |
169.85 € | 1 | Available | 3 Days | Multicolor | 45.7 | Red/white (reflective) | - | Reflective|Microprismatic | - | 50.8 | Diamond Grade™ 983 | - | Diamond Grade™ 983-326 | Application area: Fire and Rescue Services. and various applications | |
175.33 € | 1 | Available | 3 Days | Red Type | - | Red (reflecting) | High Tack (pressure-sensitive) | Suitable for solid stuctures|Microprismatic|Flexible | Pasting on car paint | 55 | Diamond Grade™ 983 | ECE 104 C | Diamond Grade™ 983-72 | for vehicles with fixed structures | |
169.85 € | 1 | Available | 3 Days | Yellows | - | Yellow (reflective) | High Tack (pressure-sensitive) | Suitable for solid stuctures|Microprismatic|Flexible | Pasting on car paint | 55 | Diamond Grade™ 983 | ECE 104 Klasse C | Diamond Grade™ 983-71 | for vehicles with fixed structures |
Loading...
Product type | Reflective tape |
---|
Configure
Basic Attributes
Color
Length(m)
Color Details
Adhesive type
Adhesive tape features
Compatible with (details)
Product size (width)(mm)
Series (adhesive tape)
Type certificate
Type (manufacturer type)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes