Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
408333AP
Part Number
|
---|
408333AP |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Width (mm) | Length (m) | Color Details | Adhesive tape features | Product size (width) (m) | Product size (width) (mm) | Series (adhesive tape) | Type certificate | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,835.59 € | 2 Pieces Per Package | 1 pack | Available | 9 Days | 0.43 | 45.7 | Yellow/green (fluorescent)|Red (fluorescent)|Select yellow | User package|Pointing left|Pointing right|DIN 14502-3 compliance|Reads "TPESC B 07192 3M"|NIT 273:2006 compliance|For emergency services|Microprismatic | - | 140 | Diamond Grade™ DG³ | TPESC B 07192 · Gemäß DIN 14502-3 | Diamond Grade™ DG³ 4083-33 | Application area: fire-brigade and rescue services |
Loading...
Color | Multicolor | Adhesive type | High Tack (pressure-sensitive) | Compatible with (details) | Pasting on car paint |
---|---|---|---|---|---|
Product type | Automotive hazard warning tape |
This page is Automative Hazard Warning Tape, part number 408333AP.
You can find the detail information about specifications and dimensions on part number 408333AP.
Configure
Basic Attributes
Product size (width)(m)
Type
Width(mm)
Length(m)
Color Details
Adhesive tape features
Product size (width)(mm)
Series (adhesive tape)
Type certificate
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3410AP14 |
3410L141 |
40833312 |
408333L |
408333R |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (m) | Color Details | Adhesive tape features | Product size (width) (m) | Product size (width) (mm) | Series (adhesive tape) | Type certificate | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
246.56 € | 2 Pieces Per Package | 1 pack | Available | 3 Days | - | 9 | White (reflecting)|Red (reflecting) | User package|Pointing left|Pointing right|Flexible|Microprismatic | - | 141 | High Intensity Grade 3410 | Gemäß DIN 30710 und DIN 67520 | High Intensity Grade 3410 | Application area: construction vehicles. commercial vehicles | |
597.25 € | 1 | Available | 14 Days | - | 45.7 | White (reflecting)|Red (reflecting) | Pointing left|Flexible|Microprismatic | - | 141 | High Intensity Grade 3410 | Gemäß DIN 30710 und DIN 67520 | High Intensity Grade 3410 | Application area: construction vehicles. commercial vehicles | ||
6,486.47 € | 1 | Available | 9 Days | 0.43 | 45.7 | Yellow/green (fluorescent)|Red (fluorescent)|Select yellow | Pointing left|Pointing right|DIN 14502-3 compliance|Reads "TPESC B 07192 3M"|NIT 273:2006 compliance|For emergency services|Microprismatic | 1.22 | - | Diamond Grade™ DG³ | TPESC B 07192 · Gemäß DIN 14502-3 | Diamond Grade™ DG³ 4083-33 | Application area: fire-brigade and rescue services | ||
5,145.12 € | 1 | Available | 9 Days | 0.43 | 45.7 | Yellow/green (fluorescent)|Red (fluorescent)|Select yellow | Pointing left|DIN 14502-3 compliance|Reads "TPESC B 07192 3M"|NIT 273:2006 compliance|For emergency services|Microprismatic | - | 914 | Diamond Grade™ DG³ | TPESC B 07192 · Gemäß DIN 14502-3 | Diamond Grade™ DG³ 4083-33 | Application area: fire-brigade and rescue services | ||
5,145.12 € | 1 | Available | 10 Days | 0.43 | 45.7 | Yellow/green (fluorescent)|Red (fluorescent)|Select yellow | Pointing right|DIN 14502-3 compliance|Reads "TPESC B 07192 3M"|NIT 273:2006 compliance|For emergency services|Microprismatic | - | 914 | Diamond Grade™ DG³ | TPESC B 07192 · Gemäß DIN 14502-3 | Diamond Grade™ DG³ 4083-33 | Application area: fire-brigade and rescue services |