Filament Tape / Transparency / Polypropylene / Natural rubber / Length 50, 55m (Part Numbers)

Filament Tape / Transparency / Polypropylene / Natural rubber / Length 50, 55m
  • Volume Discount
[Specifications]
・Length(m): 50, 55
・Product type: Filament tape
・Color: Transparency
・Adhesive type: Natural rubber
・Carrier material: Polypropylene

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70-0061-5843-3
5856464
587748
587749
587750
89537550
89547550
89561950
89562550
89565050
89592550
89595050
89597550
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Material thickness
(mm)
Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

10.61 €

1 Available 3 Days 55Natural rubberFibreglass-reinforced|Solvent-free298Polypropylene0.151889158915

19.27 €

1 Available 15 Days 50-----50-5856464

8.45 €

1 Available 3 Days 50-----19-587748

15.96 €

1 Available 3 Days 50-----50Scotch®587749

11.68 €

1 Available 3 Days 50-----19Scotch®587750

13.83 €

1 Available 3 Days 50-----75Tartan™ 895389537550

19.27 €

1 Available 10 Days 50-----75Tartan™ 895489547550

5.05 €

1 Available 3 Days 50-----19-89561950

6.32 €

1 Available 3 Days 50-----25-89562550

11.68 €

1 Available 3 Days 50-----50-89565050

9.00 €

1 Available 3 Days 50-----25Scotch®89592550

17.01 €

1 Available 3 Days 50-----50Scotch®89595050

22.47 €

1 Available 3 Days 50-----75Scotch®89597550

Loading...

  1. 1

Basic information

Color Transparency Color Details Transparent Product type Filament tape

Tech Support