Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05059480001
Part Number
|
---|
05059480001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Bit features | Blade thickness (mm) | Blade width (mm) | Downforce | Drive (screwdriver) | Drive (tools) | Material (details) | Material | Material properties | Shape (bits) | Shape (type) | Size (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.08 € | 1 | Available | 4 Days | 89 | - | 0.8|0.8 | 4 | Slot | 1/4" (6.3 mm) | 6.3 mm (1/4"). DIN 3126-E 6.3. ISO 1173 · Drive: DIN 5264-C. ISO 2380. tough-hard design | - | Tool steel | hardened|alloyed | F 6.3 | - | 4.0 x 0.8 |
Loading...
Single Product Set Product | Single Item | Product type | Slot drive bit |
---|
This page is Slot drive bit, part number 05059480001.
You can find the detail information about specifications and dimensions on part number 05059480001.
Configure
Basic Attributes
Bit features
Material (details)
Shape (type)
Type
Overall Length(mm)
Blade thickness(mm)
Blade width(mm)
Downforce
Drive (screwdriver)
Drive (tools)
Material
Material properties
Shape (bits)
Size(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05057225001 |
05057235001 |
05057240001 |
05059488001 |
05059489001 |
05059490001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Bit features | Blade thickness (mm) | Blade width (mm) | Downforce | Drive (screwdriver) | Drive (tools) | Material (details) | Material | Material properties | Shape (bits) | Shape (type) | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.00 € | 1 | Available | 4 Days | 41 | - | 1.2 | 8 | Slot | 5/16" (8 mm) | - | - | Tool steel | hardened|alloyed | D 8 | - | - | |
9.47 € | 1 | Available | 4 Days | 41 | - | 1.6 | 10 | Slot | 5/16" (8 mm) | - | - | Tool steel | hardened|alloyed | D 8 | - | - | |
9.47 € | 1 | Available | 4 Days | 41 | - | 2 | 12 | Slot | 5/16" (8 mm) | - | - | Tool steel | hardened|alloyed | D 8 | - | - | |
7.08 € | 1 | Available | 4 Days | 89 | - | 1.0|1 | 5.5 | Slot | 1/4" (6.3 mm) | 6.3 mm (1/4"). DIN 3126-E 6.3. ISO 1173 · Drive: DIN 5264-C. ISO 2380. tough-hard design | - | Tool steel | hardened|alloyed | F 6.3 | - | 5.5 x 1.0 | |
7.08 € | 1 | Available | 4 Days | 89 | - | 0.6|0.6 | 4.5 | Slot | 1/4" (6.3 mm) | 6.3 mm (1/4"). DIN 3126-E 6.3. ISO 1173 · Drive: DIN 5264-C. ISO 2380. tough-hard design | - | Tool steel | hardened|alloyed | F 6.3 | - | 4.5 x 0.6 | |
7.08 € | 1 | Available | 4 Days | 89 | - | 1.2|1.2 | 6.5 | Slot | 1/4" (6.3 mm) | 6.3 mm (1/4"). DIN 3126-E 6.3. ISO 1173 · Drive: DIN 5264-C. ISO 2380. tough-hard design | - | Tool steel | hardened|alloyed | F 6.3 | - | 6.5 x 1.2 |