Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05073680001 |
05073681001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (length) (mm) | Standards | Type (misc.) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
9.68 € | 1 | Available | 4 Days | 150 | - | 2-pc set suitable for blade-Ø 4.5 - 6.0mm and 6.5 - 8.0mm for VDE-screwdriver | 16 | ||
4.83 € | 1 | Available | 4 Days | 41 | - | Suitable for blades with a diameter of 4.5 - 6.0 mm. | 12 |
Loading...
Product type | Clip attachment |
---|