Wire rope cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95 61 190
95 62 160
95 62 160 TC
95 62 190 T
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Material Material properties Material suitability Product size (length)
(mm)
Suitable for (cable stripping) Type Weight
(g)
Wire hardness (max.) Wire hardness cross section AWG (max.) Wire hardness diameter (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

41.16 €

6 3 Days 95 61 190Chromium-vanadium electric furnace steeltempered|polishingMedium-hard wire ropes. Bowden cables. cable and round steel190Single/multi-core aluminium and copper cables|Medium wire ropes95 61 190314Cu-cable. multi-wired 10 mm²/Cu-cable. fine-wired Ø 6 mm/wire rope Ø 6 mm/iron Ø 4 mm · Medium-hard wire Ø 4 mm/Cu-cable. multi-wired Ø 7 mm/piano-wire Ø 2.5 mm/AWG 77710

32.94 €

1 23 Days 95 62 160---160-------

35.06 €

1 4 Days 95 62 160 TC---160--170--6-

51.14 €

1 3 Days 95 62 190 TChromium-vanadium steelburnished-190Ferrules at steering wires and wire jackets-345-77-

Loading...

  1. 1

Basic information

Product type Wire rope cutter

Tech Support