Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95 17 200
Part Number
|
---|
95 17 200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | DIN standard | Manufacturer part # | Material | Material properties | Material suitability | Product size (length) (mm) | Standards | Type | Weight (g) | Wire hardness (max.) | Wire hardness cross section AWG (max.) | Wire hardness diameter (max.) (mm) | Wire hardness cross section (max.) (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.13 € | 1 | Quote | DIN EN 60900 | 95 17 200 | Tool steel | tempered|chrome plated | Aluminium and copper cable. one and multi-wired · Not suitable for steel wire or hard-drawn copper wire | 200 | DIN EN 60900 | 95 17 200 | 360 | Ø 20 mm / 70 mm² / AWG 2/0 | 0 | 20 | 70 |
Loading...
Product type | Cable cutter | Suitable for (cable stripping) | Single/multi-core aluminium and copper cables |
---|
This page is Cable cutter, part number 95 17 200.
You can find the detail information about specifications and dimensions on part number 95 17 200.
Configure
Basic Attributes
DIN standard
Manufacturer part #
Material
Material properties
Material suitability
Product size (length)(mm)
Standards
Type
Weight(g)
Wire hardness (max.)
Wire hardness cross section AWG (max.)
Wire hardness diameter (max.)(mm)
Wire hardness cross section (max.)(mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
95 05 165 |
95 11 165 |
95 11 200 |
95 21 165 |
95 21 600 |
95 22 165 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | DIN standard | Manufacturer part # | Material | Material properties | Material suitability | Product size (length) (mm) | Standards | Type | Weight (g) | Wire hardness (max.) | Wire hardness cross section AWG (max.) | Wire hardness diameter (max.) (mm) | Wire hardness cross section (max.) (mm²) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.96 € | 6 | 3 Days | - | 95 05 165 | Surgical steel | tempered|polishing | - | 165 | - | - | 111 | Copper cable. multi-stranded. diameter 10.00 mm/24 mm²/AWG 3 | 3 | 10 | 24 | ||
26.19 € | 6 | 3 Days | - | 95 11 165 | Tool steel | burnished|tempered | Suitable for aluminium and copper cables. single- and multistrand · Not suitable for steel wire and hard-drawn copper wire. | 165 | - | 95 11 165 | 215 | Ø 15 mm/50 mm²/AWG 1/0 | 0 | 15 | 50 | ||
40.31 € | 6 | 3 Days | - | 95 11 200 | Tool steel | burnished|tempered | Suitable for aluminium and copper cables. single- and multistrand · Not suitable for steel wire and hard-drawn copper wire. | 200 | - | 95 11 200 | 283 | Ø 20 mm/ 70 mm²/ AWG 2/0 | 2 | 20 | 70 | ||
35.10 € | 6 | 3 Days | - | 95 21 165 | Tool steel | burnished|tempered | - | 165 | - | 95 21 165 | 215 | Copper cable. multiple-stranded. diameter 15 mm / 50 mm2 / AWG 1/0 | - | 15 | 50 | ||
209.14 € | 1 | 9 Days | - | 95 21 600 | Chromium-vanadium electric furnace steel | tempered|polishing | Cu- and Al-cable. one and multi-wire. not suitable for steel wire and hard drawn copper wires | 600 | - | 95 21 600 | 1836 | Ø 27mm. 150mm² /AWG 5/0 | 5 | 27 | 150 | ||
38.69 € | 6 | 3 Days | - | 95 22 165 | Tool steel | burnished|tempered | - | 165 | - | 95 22 165 | 254 | Copper cable. multiple-stranded. diameter 15 mm / 50 mm2 / AWG 1/0 | 0 | 15 | 50 |