Cable cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13 62 180
13 66 180
13 66 180 T
95 05 165
95 11 165
95 11 200
95 12 165
95 12 165 T
95 12 200
95 16 165 T
95 17 200
95 21 165
95 21 600
95 22 165
95 26 165
95 41 165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Manufacturer part # Material Material properties Material suitability Product size (length)
(mm)
Standards Type Weight
(g)
Wire hardness (max.) Wire hardness cross section AWG (max.) Wire hardness diameter (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

46.01 €

6 Quote -13 62 180---180--210-71550

52.36 €

1 4 Days -13 66 180-chrome plated-180--210-5|71550

59.69 €

1 4 Days -13 66 180 T-chrome plated-180--212-5|71550

19.96 €

6 3 Days -95 05 165Surgical steeltempered|polishing-165--111Copper cable. multi-stranded. diameter 10.00 mm/24 mm²/AWG 331024

26.19 €

6 3 Days -95 11 165Tool steelburnished|temperedSuitable for aluminium and copper cables. single- and multistrand · Not suitable for steel wire and hard-drawn copper wire.165-95 11 165215Ø 15 mm/50 mm²/AWG 1/001550

40.31 €

6 3 Days -95 11 200Tool steelburnished|temperedSuitable for aluminium and copper cables. single- and multistrand · Not suitable for steel wire and hard-drawn copper wire.200-95 11 200283Ø 20 mm/ 70 mm²/ AWG 2/022070

30.09 €

6 3 Days -95 12 165Tool steelburnished|temperedCu- and Al-cable. one and multi-wire. not suitable for steel wire and hard drawn copper wires165-95 12 165250Ø 15 mm/50 mm²/AWG 1/001550

37.41 €

1 4 Days -95 12 165 TTool steelburnished-165--255----

48.94 €

6 3 Days -95 12 200Tool steelburnished|temperedSuitable for aluminium and copper cables. single- and multistrand · Not suitable for steel wire and hard-drawn copper wire.200-95 12 200324Ø 20 mm/70 mm²/AWG 2/022070

50.81 €

1 Quote -95 16 165 T-chrome platedAluminium and copper cable. one and multi-wired · Not suitable for steel wire or hard-drawn copper wire165DIN EN 60900-256--1550

60.13 €

1 Quote DIN EN 6090095 17 200Tool steeltempered|chrome platedAluminium and copper cable. one and multi-wired · Not suitable for steel wire or hard-drawn copper wire200DIN EN 6090095 17 200360Ø 20 mm / 70 mm² / AWG 2/002070

35.10 €

6 3 Days -95 21 165Tool steelburnished|tempered-165-95 21 165215Copper cable. multiple-stranded. diameter 15 mm / 50 mm2 / AWG 1/0-1550

209.14 €

1 9 Days -95 21 600Chromium-vanadium electric furnace steeltempered|polishingCu- and Al-cable. one and multi-wire. not suitable for steel wire and hard drawn copper wires600-95 21 6001836Ø 27mm. 150mm² /AWG 5/0527150

38.69 €

6 3 Days -95 22 165Tool steelburnished|tempered-165-95 22 165254Copper cable. multiple-stranded. diameter 15 mm / 50 mm2 / AWG 1/001550

51.87 €

1 3 Days -95 26 165Tool steeltempered|chrome plated-165-95 26 165275Copper cable. multiple-stranded. diameter 15 mm / 50 mm2 / AWG 1/001550

46.46 €

6 9 Days -95 41 165Tool steeltempered|burnished-165--220--1235

Loading...

  1. 1

Basic information

Product type Cable cutter Suitable for (cable stripping) Single/multi-core aluminium and copper cables

Tech Support