Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95 11 165
Part Number
|
---|
95 11 165 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | DIN standard | Manufacturer part # | Material | Material properties | Material suitability | Product size (length) (mm) | Standards | Type | Weight (g) | Wire hardness (max.) | Wire hardness cross section AWG (max.) | Wire hardness diameter (max.) (mm) | Wire hardness cross section (max.) (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.19 € | 6 | 3 Days | - | 95 11 165 | Tool steel | burnished|tempered | Suitable for aluminium and copper cables. single- and multistrand · Not suitable for steel wire and hard-drawn copper wire. | 165 | - | 95 11 165 | 215 | Ø 15 mm/50 mm²/AWG 1/0 | 0 | 15 | 50 |
Loading...
Product type | Cable cutter | Suitable for (cable stripping) | Single/multi-core aluminium and copper cables |
---|
This page is Cable cutter, part number 95 11 165.
You can find the detail information about specifications and dimensions on part number 95 11 165.
Configure
Basic Attributes
DIN standard
Standards
Manufacturer part #
Material
Material properties
Material suitability
Product size (length)(mm)
Type
Weight(g)
Wire hardness (max.)
Wire hardness cross section AWG (max.)
Wire hardness diameter (max.)(mm)
Wire hardness cross section (max.)(mm²)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
13 66 180 |
13 66 180 T |
95 05 165 |
95 11 200 |
95 12 165 |
95 12 165 T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | DIN standard | Manufacturer part # | Material | Material properties | Material suitability | Product size (length) (mm) | Standards | Type | Weight (g) | Wire hardness (max.) | Wire hardness cross section AWG (max.) | Wire hardness diameter (max.) (mm) | Wire hardness cross section (max.) (mm²) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.36 € | 1 | 4 Days | - | 13 66 180 | - | chrome plated | - | 180 | - | - | 210 | - | 5|7 | 15 | 50 | ||
59.69 € | 1 | 4 Days | - | 13 66 180 T | - | chrome plated | - | 180 | - | - | 212 | - | 5|7 | 15 | 50 | ||
19.96 € | 6 | 3 Days | - | 95 05 165 | Surgical steel | tempered|polishing | - | 165 | - | - | 111 | Copper cable. multi-stranded. diameter 10.00 mm/24 mm²/AWG 3 | 3 | 10 | 24 | ||
40.31 € | 6 | 3 Days | - | 95 11 200 | Tool steel | burnished|tempered | Suitable for aluminium and copper cables. single- and multistrand · Not suitable for steel wire and hard-drawn copper wire. | 200 | - | 95 11 200 | 283 | Ø 20 mm/ 70 mm²/ AWG 2/0 | 2 | 20 | 70 | ||
30.09 € | 6 | 3 Days | - | 95 12 165 | Tool steel | burnished|tempered | Cu- and Al-cable. one and multi-wire. not suitable for steel wire and hard drawn copper wires | 165 | - | 95 12 165 | 250 | Ø 15 mm/50 mm²/AWG 1/0 | 0 | 15 | 50 | ||
37.41 € | 1 | 4 Days | - | 95 12 165 T | Tool steel | burnished | - | 165 | - | - | 255 | - | - | - | - |