Hard-PVC plastic welding wire【26 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

073114

Part Number
073114
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.87 €

26 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Material PVC|Polyvinyl chloride Product size (Ø)(mm) 5 Weight(g) 100

This page is Hard-PVC plastic welding wire, part number 073114.
You can find the detail information about specifications and dimensions on part number 073114.

Tech Support