HDPE plastic welding wire【38 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

071219

Part Number
071219
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.79 €

38 Pieces Per Package

1 pack 3 Days

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 5 Weight(g) 100

This page is HDPE plastic welding wire, part number 071219.
You can find the detail information about specifications and dimensions on part number 071219.

Tech Support