PP plastic welding wire【41 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

073411

Part Number
073411
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.87 €

41 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Material PP Product size (Ø)(mm) 4 Weight(g) 100

This page is PP plastic welding wire, part number 073411.
You can find the detail information about specifications and dimensions on part number 073411.

Tech Support