Double-ended box wrench set 10-piece (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05006177001
05138265001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm) Blade diameter
(mm)
Blade length
(mm)
DIN standard Downforce EN standard Range of use (screwdrivers) Size (screwdriver) Standards Weight
(g)

11.47 €

1 Available 4 Days 205-100DIN EN 60900TORX socketEN 60900VDET 27IEC 60900:2004-

15.19 €

1 Available 4 Days 2256115-TORX BO-WorkshopTR 30-101.2

Loading...

  1. 1

Basic information

Blade type Round Handle diameter(mm) 37 Handle length(mm) 105
Material Tool steel Material properties alloyed|matt nickel-chrome plating Product type Torx screwdriver
Screwdriver features Multi-purpose tool grip

Tech Support