Tapping combo head (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05901
05902
05903
05904
05905
05930
5921
5922
5923
5924
5925
5926
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Overall Length (L)
(mm)
Bore type DIN standard Gradient
(mm)
Material properties Product size (length)
(mm)
Thread length
(mm)
Thread type Tool holder (drill)

9.52 €

1 Available 3 Days M336Metric threadDIN 31260.5--6.5metric|M31/4" (6.3 mm)

10.05 €

1 Available 3 Days M436Thread MetricDIN 31260.7--9metric|M41/4" (6.3 mm)

10.61 €

1 Available 3 Days M541Thread MetricDIN 31260.8--10metric|M51/4" (6.3 mm)

10.05 €

1 Available 3 Days M644Thread MetricDIN 31261--12metric|M61/4" (6.3 mm)

13.83 €

1 Available 3 Days M850Thread MetricDIN 31261.25--15metric|M81/4" (6.3 mm)

85.20 €

1 Available 53 Days M3 / M4 / M5 / M6 / M8 / M10-------metric-

12.73 €

1 Available 3 Days M3-Metric threadDIN 31260.5TiN366.5metric|M3-

13.83 €

1 Available 3 Days M4-Metric threadDIN 31260.7TiN399metric|M4-

12.73 €

1 Available 3 Days M5-Metric threadDIN 31260.8TiN4110metric|M5-

12.73 €

1 Available 3 Days M6-Metric threadDIN 31261TiN4412metric|M6-

19.27 €

1 Available 3 Days M8-Metric threadDIN 31261.25TiN5015metric|M8-

21.40 €

1 Available 3 Days M10-Metric threadDIN 31261.5TiN5918metric|M10-

Loading...

  1. 1

Basic information

Material (drill bit) HSS Product type Tapping combo head Thread handedness Right hand cutting

Tech Support