Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8450000
Drill hole diameter(mm) | 4|5|6|8|10 | Material (drill bit) | Carbide metal | Material suitability | Masonry|Stone |
---|---|---|---|---|---|
Product type | Masonry twist drill bit set | Tool holder (drill) | Cylinder shank |
This page is Carbide metal Masonry twist drill bit set, part number 8450000.
You can find the detail information about specifications and dimensions on part number 8450000.