Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
602320500
Drilling Capacity: Ironwork(mm) | 10 | Drilling Capacity: Woodwork(mm) | 20 | Battery technology | Li-ion |
---|---|---|---|---|---|
Capacity (mAh, Ah)(Ah) | 2 | Drill chuck clamping range | 1.5 - 13 mm | Idle speed (details)(rpm) | (1st/2nd Gear) 0 - 450/0 - 1800 |
Max. drill diameter(mm) | (Wood/Steel) 20/10 | No. of power packs included | 2 | Power supply (LOV) | rechargeable |
Power tool features | incl. spare battery|incl. case | Product type | Cordless drill | Tool holder | Keyless drill chuck |
Torque levels | 15+1 | Torque (max.)(Nm) | (Soft/hard) 25/50 | Transmission type | 2-speed |
Type | BS 18 L Quick | Voltage(V) | 18 | Weight, information | incl. rechargeable battery |
Weight(g) | 1600.0 |
This page is Quick Cordless Drill, part number 602320500.
You can find the detail information about specifications and dimensions on part number 602320500.