Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
602321500
Part Number
|
---|
602321500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Capacity (mAh, Ah) (Ah) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power supply (LOV) | Power tool features | Screw Ø (max.) | Tool holder | Torque levels | Torque (max.) | Torque (max.) (Nm) | Transmission type | Type | Voltage (V) | Weight, information | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
196.07 € | 1 | 3 Days | 10 | 20 | Li-ion | 2 | 1.5 - 13 mm | (1st/2nd Gear) 0 - 450/0 - 1800 | (Wood/Steel) 20/10 | 2 | - | incl. spare battery|incl. case | - | Keyless drill chuck | 15+1 | - | (Soft/hard) 25/50 | 2-speed | BS 18 L | 18 | incl. rechargeable battery | 1600.0 |
Loading...
Product type | Cordless drill |
---|
This page is Cordless Drill, part number 602321500.
You can find the detail information about specifications and dimensions on part number 602321500.
Configure
Basic Attributes
Power supply (LOV)
Screw Ø (max.)
Torque (max.)
Type
Drilling Capacity: Ironwork(mm)
Drilling Capacity: Woodwork(mm)
Battery technology
Capacity (mAh, Ah)(Ah)
Drill chuck clamping range
Idle speed (details)(rpm)
Max. drill diameter(mm)
No. of power packs included
Power tool features
Tool holder
Torque levels
Torque (max.)(Nm)
Transmission type
Type
Voltage(V)
Weight, information
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
602102530 |
602102840 |
602191500 |
602325800 |
602325840 |
602325890 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Drilling Capacity: Ironwork (mm) | Drilling Capacity: Woodwork (mm) | Battery technology | Capacity (mAh, Ah) (Ah) | Drill chuck clamping range | Idle speed (details) (rpm) | Max. drill diameter (mm) | No. of power packs included | Power supply (LOV) | Power tool features | Screw Ø (max.) | Tool holder | Torque levels | Torque (max.) | Torque (max.) (Nm) | Transmission type | Type | Voltage (V) | Weight, information | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
296.92 € | 1 | 6 Days | - | - | LiHD | - | - | - | - | 2 | rechargeable | incl. spare battery|incl. accessories | - | - | - | - | - | - | - | - | - | - | ||
197.24 € | 1 | Available | 3 Days | 13 | 38 | Li-ion | - | 1.5 - 13 mm | - | (Steel/Wood) 13/38 | 0 | rechargeable | - | - | - | - | - | - | - | - | 18 | incl. rechargeable battery | 1800.0 | |
476.19 € | 1 | 6 Days | - | - | LiHD | - | 1.5 - 13 mm | 0-500-/0-1700 | - | 2 | rechargeable | - | - | - | - | - | (soft/hard) 55/60 | - | - | 18 | - | 2300.0 | ||
459.17 € | 1 | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
224.08 € | 1 | 34 Days | 13 | 38 | Li-ion | - | 1.5 - 13 mm | 0-600/0.2100 | (Steel/Softwood) 13/38 | 0 | rechargeable | - | - | - | - | - | (soft/hard) 34/60 | - | - | 18 | incl. rechargeable battery | 1500.0 | ||
212.88 € | 1 | 6 Days | - | - | Li-ion | - | - | - | - | 0 | rechargeable | - | - | - | - | - | - | - | - | - | - | - |