Cordless Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6.02102.50
600079500
601036500
602102530
602102840
602191500
602191840
602207560
602217840
602321500
602325800
602325840
602325890
602334800
602334840
602334890
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drilling Capacity: Ironwork
(mm)
Drilling Capacity: Woodwork
(mm)
Battery technology Capacity (mAh, Ah)
(Ah)
Drill chuck clamping range Idle speed (details)
(rpm)
Max. drill diameter
(mm)
No. of power packs included Power supply (LOV) Power tool features Screw Ø (max.) Tool holder Torque levels Torque (max.) Torque (max.)
(Nm)
Transmission type Type Voltage
(V)
Weight, information Weight
(g)

410.95 €

1 Available 4 Days 1338Li-ion41.5 - 13 mm(1st/2nd gear) 0 - 450 / 0 - 1600(Wood/Steel) 38/132rechargeableincl. spare battery|incl. case-Keyless drill chuck20+1-(Soft/hard) 34/602-speed-18incl. rechargeable battery1800.0

125.63 €

1 Available 3 Days 1018Li-ion21 - 10 mm(1st/2nd Gear) 0 - 360/0 - 1400(Wood/Steel) 18/101rechargeableincl. rechargeables7 mmKeyless drill chuck20+1-(Soft/hard) 17/342-speedPowerMaxx BS10.8incl. rechargeable battery800.0

175.33 €

1 Available 3 Days 1018Li-ion-1 - 10 mm0-360/0-1400(Steel/Softwood) 10/182rechargeable-----(soft/hard) 17/40--12incl. rechargeable battery1000.0

296.92 €

1 6 Days --LiHD----2rechargeableincl. spare battery|incl. accessories----------

197.24 €

1 Available 3 Days 1338Li-ion-1.5 - 13 mm-(Steel/Wood) 13/380rechargeable--------18incl. rechargeable battery1800.0

476.19 €

1 6 Days --LiHD-1.5 - 13 mm0-500-/0-1700-2rechargeable-----(soft/hard) 55/60--18-2300.0

257.52 €

1 Available 11 Days 1365Li-ion-1.5 - 13 mm(1st/2nd Gear) 0 - 500/0 - 1850(Wood/Steel) 65/130-w/o battery|incl. case|incl. accessories-Keyless drill chuck-(Soft/hard) 60/120 nm-2-speedBS 18 LTX Impuls18incl. rechargeable battery2000.0

186.28 €

1 Available 3 Days 1020Li-ion-1 - 10 mm-(Steel/Wood) 10/202rechargeable--------18incl. rechargeable battery1300.0

147.48 €

1 Available 3 Days 1020Li-ion-1 - 10 mm-(Steel/Wood) 10/200-w/o battery----48--18incl. rechargeable battery1300.0

196.07 €

1 3 Days 1020Li-ion21.5 - 13 mm(1st/2nd Gear) 0 - 450/0 - 1800(Wood/Steel) 20/102-incl. spare battery|incl. case-Keyless drill chuck15+1-(Soft/hard) 25/502-speedBS 18 L18incl. rechargeable battery1600.0

459.17 €

1 3 Days --------------------

224.08 €

1 34 Days 1338Li-ion-1.5 - 13 mm0-600/0.2100(Steel/Softwood) 13/380rechargeable-----(soft/hard) 34/60--18incl. rechargeable battery1500.0

212.88 €

1 6 Days --Li-ion----0rechargeable-----------

498.60 €

1 33 Days --------------------

213.68 €

1 Available 30 Days 1338Li-ion-1.5 - 13 mm(1st/2nd Gear) 0 - 600/0 - 2100(Wood/Steel) 38/13----Keyless drill chuck23+1-(Soft/hard) 34/602-speedBS 18 LT BL Q18incl. rechargeable battery1500.0

184.87 €

1 34 Days --Li-ion----0rechargeable-----------

Loading...

  1. 1

Basic information

Product type Cordless drill

Tech Support